IESNA:LM-63-2002
[TEST]P1055691
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2957
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1686.2 1672.3 1664.7 1653.4 1635.7 1611.8 1585.3 1555 1519.7 1481.9
1440.3 1394.8 1345.7 1295.2 1242.2 1188 1132.5 1073.3 1014 954.7
892.9 832.4 773.1 711.3 645.7 586.4 523.4 459.1 394.7 331.7
267.4 209.4 153.9 100.9 54.2 18.9 0
1686.2 1693.7 1684.9 1668.5 1640.8 1602.9 1562.6 1517.2 1466.7 1413.8
1353.2 1292.7 1229.6 1162.8 1094.7 1025.3 954.7 884.1 813.5 741.6
672.2 604.1 537.3 471.7 408.6 349.3 290.1 240.9 203 167.7
133.7 103.4 76.9 53 32.8 13.9 0
1686.2 1677.3 1661 1624.4 1580.2 1527.3 1468 1398.6 1325.5 1246
1164.1 1080.8 995.1 913.1 832.4 754.2 679.8 607.9 541 478
418.7 369.5 332.9 296.4 262.3 232.1 203 176.6 151.3 127.4
105.9 84.5 65.6 46.7 30.3 13.9 0
1686.2 1678.6 1645.8 1600.4 1542.4 1471.8 1396.1 1310.4 1213.2 1113.6
1019 925.7 834.9 750.4 673.5 600.3 532.2 467.9 417.4 382.1
349.3 317.8 283.8 257.3 229.5 205.6 181.6 158.9 137.5 118.5
98.4 79.5 61.8 44.1 27.7 12.6 0
1686.2 1683.7 1657.2 1604.2 1537.4 1463 1377.2 1281.3 1177.9 1077
977.4 879 789.5 706.3 630.6 560 495.6 440.1 403.6 369.5
336.7 309 277.5 249.7 225.7 201.8 179.1 157.6 136.2 116
97.1 78.2 60.5 44.1 29 13.9 0
